IESNA:LM-63-2002
[TEST]P1295393
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLD1GPH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3DLD1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]296
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
340.5 340.9 339.7 337.5 334.1 330 324.7 319.1 312.4 305.2
298.1 277.5 256.1 234.7 213.7 192.4 172.1 151.9 131.6 111.7
93.4 77.6 63.4 50.2 38.2 28.9 21.7 16.1 13.1 11.6
10.1 9 7.9 6.7 6 4.9 4.1 3.4 2.6 1.9
1.1 0.4 0
